SLVUD60A June   2025  – September 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5.     General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Recommended Test Equipment
    2. 2.2 Jumper Information
    3. 2.3 Test Points
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
      1. 3.1.1 Recommended Test Setup
    2. 3.2 Performance Data and Results
      1. 3.2.1 Waveforms
      2. 3.2.2 S2 Voltage Divider
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Revision History

Description

The TPSI2260Q1EVM is a hardware evaluation module (EVM) containing multiple test points and jumpers to fully evaluate the performance and functionality of the device. The evaluation module contains everything needed to test and assess the TPSI2260-Q1 before designing into part of the power system of a greater application. The TPSI2260Q1EVM can be used standalone or can optionally be paired with an external microcontroller for driving the enable signal of the device. Application requirements such as dielectric withstand testing (also known as High Potential [HiPot] Testing) and DC fast charger surge currents can be evaluated using the EVM without requiring any external protection components. This EVM is populated with TPSI2260-Q1 in a SOIC package.