SLVUD60A
June 2025 ā September 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
2
Hardware
2.1
Recommended Test Equipment
2.2
Jumper Information
2.3
Test Points
3
Implementation Results
3.1
Evaluation Setup
3.1.1
Recommended Test Setup
3.2
Performance Data and Results
3.2.1
Waveforms
3.2.2
S2 Voltage Divider
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Revision History
Features
Primary side operating voltage: 4.5Vā20V
High potential (HiPot) withstand testing capability up to 2.5kV
Terminal blocks connectors for easily wired connections
Test points available for every pin and voltage supply to provide correct functionality