SLVUD77A March 2025 – September 2025
The TPS482H85EVM contains everything needed to test and assess the TPS482H85-Q1 before designing into part of a greater application power system. The evaluation module is designed to either be used as a standalone board with an attached voltage supply and output load. A wide range of application features such as current sensing, programmable current limiting, and transient suppression are enabled and visible through use of this evaluation module. Place the module on a non-conductive surface before operation.
![]() |
| Hot surface. Contact can cause burns. Do not touch! |