SLVUD77A March   2025  – September 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connections and Test Points
    2. 2.2 Jumper Information
    3. 2.3 Current Limit and Current Sense Configuration
    4. 2.4 Transient Protection
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill Of Materials (BOM)
  9. 4Additional Information
    1.     Trademarks
  10. 5Revision History

Features

  • Standalone operation with standard bench equipment
  • Wide operating voltage range: 6V to 58V
  • Potentiometer for SNS resistor, allowing for easy configuration of external resistance values
  • Improve system level reliability through adjustable current limiting
  • Accurate current sensing
  • Integrated inductive discharge clamp >58V
  • Functional safety capable
  • Operating junction temperature, –40 to 125°C
  • Input control, 1.8V, 3.3V, and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Open-load detection in off-state
  • Thermal shutdown/swing detection
  • 12-pin QFN package