SLVUD77A March 2025 – September 2025
| Jumper | Function, Setting |
|---|---|
| J20, J21, J22 | These jumpers are used to select the ILIM resistor for the device. J22/R13 selects 34.8kΩ and J21/R14 selects a solder down pad where any allowed 0805 resistor can be populated by the end user. J20 shorts the ILIM pin to ground. |
J13, J16, J17 | These jumpers are used to select the current sense resistor. J16/R11 selects 1kΩ, J13/R1 selects 500Ω, and J17/R12 enables the physical "SNS" potentiometer. |
| J24 | Enables and disables the onboard 5V LDO. |
| J9 | Latch (version A)/fault (version B) connection depending on chip version. |
J6 | Connects the DIAG_EN signal of the TPS482H85-Q1 to either the 5V signal or ground of the LDO. |
J7 | Connects the SEL signal of the TPS482H85-Q1 to either the 5V signal or ground of the LDO. |
J4/J5 | Connects the EN1/2 signal of the TPS482H85-Q1 to either the 5V signal or ground of the LDO. |
| J8 | Connects the LATCH signal of the TPS482H85-Q1 to either the 5V signal or ground of the LDO. |
| J14 | Bypasses the resistor and diode ground network and connects IC ground to system ground. |
J12 | Connects the VDD pin of the TPS482H85-Q1 to either the 5V signal or the J1 input supply of the LDO. |
J2, J19, J23 | Bypasses the input blocking diode (recommended for reverse polarity protection). |
J15 | Connects/disconnects the LDO from the TPS482H85-Q1. Disconnect when testing voltage transients greater than 60V. |