SLVUD77A March   2025  – September 2025 TPS482H85-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connections and Test Points
    2. 2.2 Jumper Information
    3. 2.3 Current Limit and Current Sense Configuration
    4. 2.4 Transient Protection
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill Of Materials (BOM)
  9. 4Additional Information
    1.     Trademarks
  10. 5Revision History

Transient Protection

There are several footprints and populated components used to mitigate transient power events such as ESD, surges, and inductive load turn-offs. The TPS482H85EVM provides solder on pads to populate a TVS diode on VBB (D1) to protect against upstream power events (currently not populated). These protection mechanisms are provided in addition to the integrated transient mitigation features of the TPS482H85-Q1. Refer to the TPS482H85-Q1 data sheet for more information about the internal protections that the device provides.

For voltage transients greater than 60V, disconnect the LDO from the TPS482H85-Q1 by removing the shunt connector from the J15 header to prevent damage to the LDO. Supply power to the TPS482H85-Q1's signals with separate power supplies using the test points for the respective signals.