SLVUD77A March 2025 – September 2025 TPS482H85-Q1
Most connectors and test points are labeled with the functional names on the silk screen of the PCB and the actual component names are omitted to avoid clutter on the silk screen of the EVM. Likewise, jumpers are labeled to be self explanatory. The following tables contain a description of each test point and purpose.
Note, that by default the TPS482H85EVM comes configured for standalone operation.
| Connector or Test Point | Description |
|---|---|
| J3/TP2 | VBB input (supply). |
J1/TP1 | VDD input (supply). |
| J10/TP10 J11/TP11 | VOUT1/2 output. |
| J18, J25, TP12, TP13, TP16, TP17 | Ground connection (system ground). |
TP5 | Test point for diagnostics on the TPS482H85-Q1. |
TP3/TP4 | Test points for the EN1/2 pins for the TPS482H85-Q1. |
TP6 | Test point for the SEL pin for the TPS482H85-Q1. |
TP7 | Test point for latch functionality for the TPS482H85-Q1. |
TP14 | Open-drain fault test point for the TPS482H85-Q1. |
TP15 | Current limit test point for the TPS482H85-Q1. |
TP9 | Current sense test point for the current sense output of the TPS482H85-Q1. |