SLVUD79 July 2025
| Jumper | Description |
|---|---|
| J1-PVIN | Power input voltage positive connection. |
| J1-GND | Power input voltage negative connection. |
| J1-S+ | Power input voltage positive sensing node for measuring efficiency. |
| J1-S- | Power input voltage negative sensing node for measuring efficiency. |
| J2 | EN pin input jumper. Place a jumper across EN and AVIN to turn on the IC. Place a jumper across EN and GND to turn off the IC. Output voltage return connection. |
| J3 | AVIN selector. Place a jumper across AVIN and PVIN to share the same power input and signal input. Place a jumper across AVIN and AUX to separate the signal input and power input. |
| J4-VOUT | Output voltage positive connection. |
| J4-GND | Output voltage negative connection. |
| J4-S+ | Output voltage positive sensing node for measuring efficiency. |
| J4-S- | Output voltage negative sensing node for measuring efficiency. |
| TP1 | Auxiliary signal input(AVIN). |
| SW | Test point to measure SW pin waveform. |