SLVUD79 July 2025
Table 1-2 provides the summary of the TPSM81299EVM performance specifications. All the specifications are given for an ambient temperature of 25°C.
| Parameter | Test Condition | Value | Unit |
|---|---|---|---|
| Signal input voltage AVIN | 0.7-5.5 | V | |
| Power input voltage PVIN | 0.7-5.5 | V | |
| Output voltage | Select VSEL resistor | 1.8-5.5 | V |
| Typical average input current limit | 1.2 | A |