SLVUD91 April 2025 TPS7H4011-SEP
The following tests were performed using the TPS7H4011EVM in the default configuration with detailed settings shown in Table 3-1.
SPECIFICATION
VALUE
VIN
12V
VOUT
3.3V
FSW
500kHz
ILIM
18.3A
RSC
511kΩ