SLVUD91 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Jumper Configuration
      2. 2.1.2 Transient Load Circuit
    2. 2.2 Connector Descriptions
    3. 2.3 Best Practices
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Soft Startup
    3. 3.3 Voltage Ripple on VOUT
    4. 3.4 Load Step
    5. 3.5 Frequency Response
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Compliance Information
    1. 5.1 Compliance and Certifications
  10. 6Additional Information
    1. 6.1 Trademarks
  11. 7Related Documentation

Jumper Configuration

The TPS7H4011EVM includes 8 jumpers to control SYNCM, SYNC2, FSW, RSC, and ILIM. In order for the device to switch properly without an external clock signal, a jumper must be installed in J7 (FSW_SEL). It is also recommended that a jumper be installed in J6 (RSC_SEL) whenever the device is operating for slope compensation to function. The proper slope compensation depends on the exact device configuration. Please see the TPS7H4011 data sheet for more information.

The TPS7H4011EVM provides 4 jumpers for setting the device's current limit (ILIM). When setting a current limit with the jumpers, please ensure only one current limit jumper is populated at a time for a proper current limit configuration. It is recommend to have an ILIM jumper populated whenever the device is functioning.