SLVUD91
April 2025
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Jumper Configuration
2.1.2
Transient Load Circuit
2.2
Connector Descriptions
2.3
Best Practices
3
Implementation Results
3.1
Default Configuration Results
3.2
Soft Startup
3.3
Voltage Ripple on VOUT
3.4
Load Step
3.5
Frequency Response
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
6.1
Trademarks
7
Related Documentation
7
Related Documentation
Texas Instruments,
TPS7H4011-SP and TPS7H4011-SEP 4.5V to 14V Input 12A Radiation Hardened Synchronous Buck Converter
data sheet
Texas Instruments,
N-Channel NexFET™ Power MOSFET
(CSD16408Q5) data sheet