SLVUD93 September   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Connectors and Test Points Information
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Specification

The summary of the TPS61388Q1EVM performance specifications is shown in Table 2-3. All the specifications are given for an ambient temperature of 25°C.

Table 1-2 Performance Specification
ParameterTest ConditionValueUnit
Input voltage9-16V
Output voltage30V
Efficiency

VIN = 9V to VOUT =30V, and IOUT = 0.5A

89%
Default switching frequency2200kHz