SLVUD93 September 2025
This EVM includes connectors and test points as shown in Table 2-3.
| Reference Designator | Description |
|---|---|
| J1 | Input voltage positive connection. |
| J2 | Input voltage negative connection. |
| J3 | Output voltage positive connection. |
| J4 | Output voltage negative connection. |
| TP1 | Input voltage positive sensing node for measuring efficiency. |
| TP2 | Input voltage negative sensing node for measuring efficiency. |
| TP3 | Output voltage positive sensing node for measuring efficiency. |
| TP4 | Test point to measure bode plot. |
| TP5 | Test point to measure bode plot. |
| TP6 | Output voltage negative sensing node for measuring efficiency. |
| TP7 | Test point to measure SW pin waveform. |
| TP8 | Test point to measure PGood signal. |
| TP9,TP10 | GND test point. |
| JP1 | MODE/SYNC pin input jumper. Place a jumper across MODE/SYNC and FPWM to set the device in forced PWM mode. Put the jumper across MODE/SYNC and PFM to set the device in auto PFM mode. Leave JP1 open and connect input to external SYNC signal when SYNC function is used. |
| JP2 | EN pin input jumper. Place a jumper across EN and High to turn on the IC. Place a jumper across EN and Low to turn off the IC. |
| JP3 | FSW pin input jumper. Place a jumper across FSW and 2.2Mhz to set the device in 2.2MHz. Put the jumper across FSW and 400kHz to set the device in 400kHz. |