SLVUD93 September   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Connectors and Test Points Information
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Introduction

The TPS61388Q1EVM-093 contains the TPS61388Q1, which is a fully-integrated 7.5A peak current capability synchronous boost converter with pass-through feature.

The MODE/SYNC jumper (JP1) controls the operating mode of the device. When MODE is connected to FPWM, the device operates in forced PWM mode. When MODE is connected to PFM, the device operates in auto PFM mode.

The FSW jumper (JP3) controls the operating frequency of the device. When FSW is connected to 2.2MHz, the device operates in 2.2MHz, when FSW is connected to 400kHz, the device operates in 400kHz.

The feedback divider and compensation network are modifiable for other application conditions as per the data sheet. This user's guide describes the characteristics, operation, and the use of the TPS61388Q1EVM evaluation module (EVM). This user's guide includes EVM specifications, connectors, schematic diagram, bill of materials, and the board layout of the evaluation module (EVM) for the TPS61388-Q1.

CAUTION:
TPS61388Q1EVM-093 Hot surface! Contact causes burns. Do not touch!