SLVUD99 May 2025
The following tests were performed using the TPS7H4013EVM in the default configuration with detailed settings shown in Table 3-1.
SPECIFICATION
VALUE
VIN
12V
VOUT
3.3V
FSW
500kHz
IOUT
3A