SLVUD99 May 2025
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
|
C2, C3, C4, C9 |
4 |
100µF |
Cap Tant Polymer 100uF 25VDC D CASE 20% (7.3 X 4.3 X 2.8mm) SMD 7343-31 0.04 Ohm 105C T/R |
2917 |
T521D107M025ATE040 |
KEMET |
|
C5, C6 |
2 |
22uF |
CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 0805 |
0805 |
GRM21BR61E226ME44L |
MuRata |
|
C7 |
1 |
10µF |
CAP0805 X7R 10UF 10% 25V |
0805 |
GMC21X7R106K25NT |
Cal-Chip Electronics |
|
C8 |
1 |
4.7uF |
CAP, CERM, 4.7 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
0805 |
CGA4J1X7R1E475K125AC |
TDK |
|
C10 |
1 |
10uF |
CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1210 |
1210 |
12103C106KAT2A |
AVX |
|
C11 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 50 V, +/- 10%, X7R, 1210 |
1210 |
C3225X7R1H475K250AB |
TDK |
|
C12, C26 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 0, 0805 |
0805 |
C0805C104K5RACAUTO |
Kemet |
|
C13 |
1 |
0.47uF |
CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, 0603 |
0603 |
C1608X7R1H474K080AC |
TDK |
|
C14 |
1 |
22nF |
0.022 µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) |
0603 |
8.85012E+11 |
Wurth Electronics |
|
C15, C25 |
2 |
1uF |
CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, 0805 |
0805 |
CL21B105KBFNFNE |
Samsung |
|
C16 |
1 |
22pF |
Cap Ceramic 22pF 50V NP0 5% Pad SMD 0603 +150°C Automotive T/R |
0603 |
CGA3E2NP01H220J080AA |
TDK |
|
C17 |
1 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0603 |
0603 |
C0603C103J5RACTU |
Kemet |
|
C19 |
1 |
330µF |
Cap Tant Polymer 330uF 10VDC X Case 20% (7.3 X 4.3 X 4Mm) SMD 7343-43 0.005 Ohm 125°C T/R |
2917 |
T530X337M010ATE005 |
Kemet |
|
C23 |
1 |
22uF |
CAP, CERM, 22 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 |
1210 |
CL32B226KOJVPNE |
Samsung Electro-Mechanics |
|
C24 |
1 |
10uF |
CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 0805 |
0805 |
GRM21BZ71E106KE15L |
MuRata |
|
C28 |
1 |
10uF |
CAP, CERM, 10 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
0805 |
GCJ21BR71A106KE01L |
MuRata |
|
C29 |
1 |
3.3uF |
CAP, CERM, 3.3 uF, 25 V, +/- 10%, X7R, 0805 |
0805 |
C2012X7R1E335K125AB |
TDK |
|
D2 |
1 |
Orange |
LED, Orange, SMD |
LED_0805 |
LTST-C170KFKT |
Lite-On |
|
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
|
J1, J2, J3, J4 |
4 |
Standard Banana Jack, Uninsulated, 5.5mm |
Keystone_575-4 |
575-4 |
Keystone |
|
|
J5, J9, J10 |
3 |
Compact Probe Tip Circuit Board Test Points, TH, 25 per |
TH Scope Probe |
131-5031-00 |
Tektronix |
|
|
J6 |
1 |
Header, 100mil, 3x1, Gold, TH |
Header, 100mil, 3x1, TH |
HTSW-103-07-G-S |
Samtec |
|
|
J7, J8 |
2 |
Connector, End launch SMA, 50 ohm, SMT |
SMA End Launch |
142-0701-851 |
Cinch Connectivity |
|
|
L1 |
1 |
4.7uH |
WE-XHMI SMT Power Inductor, size 6060, 4.7uH, 7.4A, 13mOhm |
6060 |
74439346047 |
Wurth Elektronik |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
|
Q1 |
1 |
25V |
MOSFET, N-CH, 25 V, 113 A, DQH0008A (VSON-CLIP-8) |
DQH0008A |
CSD16408Q5 |
Texas Instruments |
|
R1, R16 |
2 |
0 |
RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW08050000Z0EA |
Vishay-Dale |
|
R2 |
1 |
54.2k |
54.2 kOhms ±0.1% 0.21W Chip Resistor 0603 (1608 Metric) Anti-Sulfur, Automotive AEC-Q200, Moisture Resistant Thin Film |
0603 |
TNPW060354K2BEEN |
Vishay |
|
R3 |
1 |
10.0k |
RES, 10.0 k, 0.1%, 0.1 W, AEC-Q200 Grade 1, 0603 |
0603 |
TNPW060310K0BEEA |
Vishay-Dale |
|
R4 |
1 |
3.00k |
RES, 3.00 k, 0.1%, 0.1 W, 0603 |
0603 |
RG1608P-302-B-T5 |
Susumu Co Ltd |
|
R6 |
1 |
32.4k |
RES, 32.4 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD0732K4L |
Yageo America |
|
R7 |
1 |
200k |
RES, 200 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD07200KL |
Yageo America |
|
R8 |
1 |
0 |
0 Ohms ±1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Anti-Sulfur Thick Film |
0603 |
D1TFAS0603WJUMPF-T5 |
Thin Film Technology |
|
R9 |
1 |
40.2k |
RES, 40.2 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD0740K2L |
Yageo America |
|
R10 |
1 |
90.9k |
RES, 90.9 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD0790K9L |
Yageo America |
|
R11 |
1 |
100k |
RES, 100 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD07100KL |
Yageo America |
|
R12 |
1 |
50 |
RES, 50, 0.1%, 0.125 W, 0603 |
0603 |
FC0603E50R0BTBST1 |
Vishay Thin Film |
|
R13, R15 |
2 |
10.0k |
RES, 10.0 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD0710KL |
Yageo America |
|
R14 |
1 |
1 |
1 Ohms ±0.1% 0.063W, 1/16W Chip Resistor 0603 (1608 Metric) Thin Film |
0603 |
CPF0603B1R0E1 |
TE Connectivity |
|
R17 |
1 |
2.20k |
RES, 2.20 k, 0.1%, 0.1 W, 0603 |
0603 |
RG1608P-222-B-T5 |
Susumu Co Ltd |
|
R18 |
1 |
1.2 |
RES, 1.20, 1%, 1 W, AEC-Q200 Grade 0, 2512 |
2512 |
CRCW25121R20FKEG |
Vishay-Dale |
|
TP1, TP2, TP6, TP12, TP13 |
5 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone Electronics |
|
|
TP4, TP5, TP7, TP8, TP9, TP10, TP11, TP22, TP23, TP24 |
10 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone Electronics |
|
|
TP15, TP16, TP17, TP18, TP19, TP21 |
6 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone Electronics |
|
|
U1 |
1 |
4.5V to 14V Input, 3A, Radiation Hardened Synchronous Buck Converter |
HTSSOP44 |
TPS7H4013MDDWTSEP |
Texas Instruments |
|
|
U2 |
1 |
Linear Voltage Regulator IC Positive Fixed 1 Output 150mA 8-SON (3x3) |
VSON8 |
TPS7B8450QWDRBRQ1 |
Texas Instruments |
|
|
C1 |
0 |
100µF |
Cap Tant Polymer 100uF 25VDC D CASE 20% (7.3 X 4.3 X 2.8mm) SMD 7343-31 0.04 Ohm 105C T/R |
2917 |
T521D107M025ATE040 |
KEMET |
|
C18 |
0 |
0.1uF |
CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
C0603C104K5RACAUTO |
Kemet |
|
C20, C21, C22 |
0 |
330µF |
Cap Tant Polymer 330uF 10VDC X Case 20% (7.3 X 4.3 X 4Mm) SMD 7343-43 0.005 Ohm 125°C T/R |
2917 |
T530X337M010ATE005 |
Kemet |
|
C27 |
0 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 |
0603 |
C0603X103K5RACTU |
Kemet |
|
D1 |
0 |
Diode 40 V 10A Surface Mount TO-277A (SMPC) |
SMPC |
SS10P4-M3/86A |
Vishay |
|
|
R5 |
0 |
0 |
0 Ohms ±1% Chip Resistor 0603 (1608 Metric) Thick Film |
0603 |
CR160000F |
Meritek Electronics |
|
R19, R20 |
0 |
1.2 |
RES, 1.20, 1%, 1 W, AEC-Q200 Grade 0, 2512 |
2512 |
CRCW25121R20FKEG |
Vishay-Dale |