SLVUDA6 February 2026 MSPM0G1218 , MSPM0G3218-Q1
To keep development easy and cost effective, TI’s LaunchPad development kits integrate an onboard debug probe, which eliminates the need for expensive programmers. The MSPM0G3218 has the XDS110 debug probe (see #IMAGE_C5G_TXV_VVB), which is a simple and low-cost debugger that supports all MSPM0 device derivatives.
Figure 3-4 LP-MSPM0G3218 DebuggerThe XDS110 ET also provides a "backchannel" UART-over-USB connection with the host, which can be very useful during debugging and for easy communication with a PC. More details can be found in Section 3.4.1.
The isolation jumper block at jumper J101 allows the user to connect or disconnect signals that cross from the XDS110-ET domain into the MSPM0G3218 target domain. This includes XDS110-ET SWD signals, application UART signals, and 3.3V and 5V power.
Reasons to open these connections:
| Jumper | Description |
|---|---|
| GND | Ground |
| 5 V | 5V VBUS from USB |
| 3V3 | 3.3V rail, derived from VBUS in the XDS110-ET domain |
| RXD<< | Backchannel UART: The target M0G3218 receives data through this signal. The arrows indicate the direction of the signal |
| TXD>> | Backchannel UART: The target M0G3218 sends data through this signal. The arrows indicate the direction of the signal |
| NRST | RST signal |
| SWDIO | Serial wire debug: SWDIO data signal. |
| SWCLK | Serial wire debug: SWDCLK clock signal |
| BSL | Bootstrap loader signal |