SLVUDA6 February 2026 MSPM0G1218 , MSPM0G3218-Q1
The LaunchPad kit includes a 10k linear thermistor (PTC), the TMP6131. Figure 3-6 shows the circuit. The PTC is in a low-side configuration with a 10kΩ 10ppm pullup resistor. J2 and J3 connect this circuit directly to the ADC (PA22). In this mode, the output voltage is approximately 1.6V at room temperature.
Figure 3-6 Thermistor CircuitAdditionally, the connectors on J2 and J3 can be removed and an analog signal from 0-VDD can be applied to pin 2 of J3 for easy external access to this ADC channel.