SLVUDA7 September   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1.     Jumper Information
  7. 3EVM Setup and Operation
    1. 3.1 Overview and Basic Operation Settings
      1. 3.1.1  Power Supply Inputs VBAT, VCC, VIO, VDD and 5VLED
      2. 3.1.2  Getting Started - An Example of A Quick EVM Setup
      3. 3.1.3  I/O Headers (J1, J3, J11, J16, J17)
      4. 3.1.4  Pin 14 of the 14-Pin Transceiver (Pin 8 of the 8-Pin Transceiver)
      5. 3.1.5  TXD Input
      6. 3.1.6  RXD Output
      7. 3.1.7  Pin 11 of the 14-Pin Transceiver (Pin 5 of the 8-Pin Transceiver)
      8. 3.1.8  Pin 6
      9. 3.1.9  Pin 8 of the 14-Pin Transceiver
      10. 3.1.10 Pin 7
      11. 3.1.11 WAKE Pin
      12. 3.1.12 Using CAN Bus Load, Termination, and Protection Configurations
        1. 3.1.12.1 CAN FDL Responder Configurations
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

CAN FDL Responder Configurations

The CAN FDL EVM has footprints on the PCB for the installation of various filtering and protection options to evaluate the TCAN1052-Q1 CAN network topology requirements if the EVM is being used as a CAN node.

Each digital CRXD, CTXD and CnSLP input or output pin has footprints allowing for series current-limiting resistors (default populated with 0Ω) and shunts to connect to the CAN transceiver RXD, TXD and nSTB (or STB) pins respectively. CRXD of the CAN FDL Responder is an input incoming from the CAN transceiver RXD output, CTXD of the CAN FDL Responder is an output feeding into the CAN transceiver TXD input and CnSLP of the CAN FDL Responder is an output feeding into the CAN transceiver nSTB input. CnSLP is high by default (in normal mode), placing the CAN transceiver nSTB to normal mode. Note that, this is true for 14-pin transceivers with nSTB and the polarity is flipped for 8-pin transceivers with STB. When using an 8-pin transceiver, leave J18 open / floating / disconnected and use J1.2 header to pull STB pin low for normal operation.

Table 3-6 CAN FDL Responder Connections
Device PinShunts

/ Pull-ups

C to GNDDescription
Pin No.DescriptionType
1VDDPowerJ13C6Device input, 3.3V or 5V
2PROGInputJ19Input for device configuration and debug. Pull to VDD at power up for ECU development phase and the CAN bus programming data rate is set to 1Mbps.
3DIGFLTRPowerC7Output for an internal LDO used for the digital core.
4-5GPIO9/CS4/SCLInput / OutputJ8 and J10. J16. R30 and R31C20 and C21Used to control TMP117 temperature sensor peripheral. Connect shunts to communicate with FDL responder and use switch, S2 to pull the address to GND.
GPIO10/CS5/SDAInput / Output
6-7, 11GPIO11/CS6/PWM0Input / OutputJ17

Used to control the D4 LED peripheral. The brightness for green and blue can be controlled with PWM while red retains constant brightness (or changed by controlling the current via R23 sizing).

GPIO12/CS7/ PWM1Input / Output
GPIO8/URXDInput / Output
8-10CnSLPOutputJ12, J15, J18Connects to transceiver nSTB (STB), TXD input and RXD output pins respectively.
CTXDOutput
CRXDInput
12-19GPIOsInput / OutputJ11All other GPIOs.