Pin 11 of the 14-pin transceiver is normally
a No Connection pin (NC), an enable pin for Inhibit function (INH_MASK) or the SPI
serial data input pin (SDI). For the 8-pin transceievers, the pin is used as pin
5VIO. The signal path to the J1 header can be shunted to
VIO via J9.