SLVUDA7
September
2025
-
1
-
Description
-
Features
-
4
-
1Evaluation Module Overview
- 1.1
Introduction
- 1.2
Kit Contents
- 1.3
Specification
- 1.4
Device Information
-
2Hardware
-
Jumper Information
-
3EVM Setup and Operation
- 3.1
Overview and Basic Operation Settings
- 3.1.1
Power Supply Inputs VBAT, VCC, VIO, VDD and 5VLED
- 3.1.2
Getting Started - An Example of A Quick EVM Setup
- 3.1.3
I/O Headers (J1, J3, J11, J16, J17)
- 3.1.4
Pin 14 of the 14-Pin Transceiver (Pin 8 of the 8-Pin Transceiver)
- 3.1.5
TXD Input
- 3.1.6
RXD Output
- 3.1.7
Pin 11 of the 14-Pin Transceiver (Pin 5 of the 8-Pin Transceiver)
- 3.1.8
Pin 6
- 3.1.9
Pin 8 of the 14-Pin Transceiver
- 3.1.10
Pin 7
- 3.1.11
WAKE Pin
- 3.1.12
Using CAN Bus Load, Termination, and Protection Configurations
- 3.1.12.1
CAN FDL Responder Configurations
-
4Hardware Design Files
- 4.1
Schematics
- 4.2
PCB Layouts
- 4.3
Bill of Materials (BOM)
-
5Additional Information
- 5.1
Trademarks
Features
- Standard and split termination on
the CAN bus
- Pads for CANH / CANL short to battery test
- Footprints for filter capacitors, common-mode choke, and TVS diode for CAN bus
protection from RF noise and transient pulses
- Footprints for common 8-pin and 14-pin SOIC transceivers
- DSUB9 connector with the CAN bus signals and GND for typical automotive cable
harness connections
- All digital signals for configuration and control brought out to a header for
easy access
- Multifunctional jumpers for different functional use of generic pins