SLVUDA7 September 2025
The TXD (pin 1) of the transceiver, transmit data, is routed to J1. The signal path to the J1 header includes the option for an optional filtering capacitor, C32 and an optional pullup resistor to VIO can be installed on R1.