SLVUDB6 August   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup and Connecting the EVM
    4. 2.4 Header and Jumper Information
    5. 2.5 Push Buttons and Switches
    6. 2.6 Driver Interfaces
    7. 2.7 Test Points
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
      1. 3.2.1 Downloading USB2ANY Firmware (For USB2ANY Explorer or TXE81XXEVM-GUI)
    3. 3.3 GUI Installation
      1. 3.3.1 USB2ANY Explorer GUI
      2. 3.3.2 TXE81XXEVM-GUI
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 Terminology

Header and Jumper Information

The following section is a complete summary of the various headers and jumper connections on the TXE81XXEVM.

Figure 2-5 describes LED enable jumpers. If the header is left un-populated, the LED's for the specific port are disabled.

TXE81XXEVM Port 0 - Port 5 LED Enable
                    Jumper Locations Figure 2-5 Port 0 - Port 5 LED Enable Jumper Locations
Table 2-2 LED Enables
Designator Port #
J19 Port 0 - LED Enable
J21 Port 1- LED Enable
J23 Port 2- LED Enable
J20 Port 3- LED Enable
J22 Port 4- LED Enable
J24 Port 5- LED Enable

Header J18 is used for programming the on-board USB2ANY circuit. For more details, see Figure 2-6.

TXE81XXEVM USB2ANY Circuit Programming
                    Jumper (J18) Figure 2-6 USB2ANY Circuit Programming Jumper (J18)