SLVUDB6 August 2025
The TXE81XXEVM can operate with SPI clock signals of up to 10MHz when VCC is between 3.3V to 5.5V, or 5MHz when VCC is between 1.65V to 5.5V.
The TXE81XXEVM has several options for SPI driver interfaces. The on-board USB2ANY circuit located on the bottom of the EVM, allows for quick access to a SPI driver that can communicate to the TXE81XX up to 8 MHz SPI.
The EVM can be paired with an external MCU such as MSPM0 for programming the TXE81XX on the EVM. for more information, see How to Program TXE81XX SPI I/O Expander Family.
The EVM also has a connector specific to third party tools such as Total Phase Aardvark, Total Phase SPI Cheetah, or Total Phase Promira Serial Platform, through J5.
Common micro controller boards such as Arduino or ESP32 can also be used via the external header connections for 4-wire SPI on J13.