SLVUDC1 August 2025
The TPS7H4102EVM evaluation module (EVM) demonstrates the operation of a single TPS7H4102-SEP dual-channel buck converter (plastic package) with independent outputs. The board is optimized for 5V input with two individually configurable 3A outputs set for 0.8V and 1.8V in the default configuration.