SLVUDC1 August 2025
The TPS7H4102EVM is the Evaluation Module (EVM) for the plastic package versions of the TPS7H4102 and provides a platform to electrically evaluate its features. This user’s guide provides details about the EVM, including the configuration, schematics, and BOM. The EVM is designed to provide flexibility in configuring the device under different conditions. Footprints for additional components and multiple connection options for monitoring device pins are provided. To configure the device in a custom configuration, please refer to the TPS7H410x-SP and TPS7H410x-SEP Radiation-Hardened, 3V to 7V Input, 3A per Channel, Multichannel, Synchronous Buck Converter Data Sheet to calculate values of any passives that need to be changed.