SLVUDC1
August 2025
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Best Practices
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
Compliance and Certifications - UPDATE LINK
6
Additional Information
6.1
Trademarks
7
References
3.1
Evaluation Setup
Table 3-1 Test Settings
SPECIFICATION
VALUE
VIN
5V
VOUT1
0.8V
VOUT4
1.8V
IOUT
3A
FSW
500kHz