SLVUDC1 August 2025
The TPS7H4102-SEP a is two channel 7V, 3A synchronous buck converter optimized for use in a space environment. High efficiency and reduced component count are achieved through peak current mode control. The two converters allows the TPS7H4102-SEP to achieve large size savings due to integrating multiple converters into the same package. Further information about the TPS7H4102-SP can be found in the TPS7H410x-SP and TPS7H410x-SEP Radiation-Hardened, 3V to 7V Input, 3A per Channel, Multichannel, Synchronous Buck Converter Data Sheet.