SLVUDC5 April   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Hardware Connections Overview – DRV8762-Q1EVM + LAUNCHXL-F280049C
    2. 2.2 Faults, Indicators, and Jumper Settings
    3. 2.3 EVM Hardware Quick-Start
  8. 3Software
    1. 3.1 DRV8762-Q1 EVM GUI Software
    2. 3.2 4x PWM Mode
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6References

DRV8762-Q1 EVM GUI Software

This section details the features of the EVM GUI Software. The GUI is written in GUI Composer and is available on TI's development software gallery.

DRV8762-Q1EVM DRV8762-Q1EVM GUIFigure 3-1 DRV8762-Q1EVM GUI

The GUI connects and programs the C2000 MCU on the LAUNCHXL-F280049C board when launched, assuming the board is connected/powered.

Once the hardware is connected, the FAULT Status and Voltage Monitors match the EVM. If these do not match, remove EVM power and recheck the setup.

To spin the motor:

  1. Launch the GUI located on dev.ti.com/gallery.
  2. Take the DRV8762-Q1 out of sleep mode by toggling nSLEEP to WAKE.
  3. Select "Yes" on the Pop-up to configure the device in 2x PWM mode
  4. Verify that the DRV8762-Q1 reports no faults (Fault LED green on GUI, no red nFAULT LED on the EVM). The GUI reports the VMOTOR/GVDD voltage.
  5. Set the Ramp Rate of the Duty Cycle and set the PWM Duty Cycle using the slider or text input.
  6. The motor spins.