SLVUDC5
April 2026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specifications
1.4
Device Information
2
Hardware
2.1
Hardware Connections Overview – DRV8762-Q1EVM + LAUNCHXL-F280049C
2.2
Faults, Indicators, and Jumper Settings
2.3
EVM Hardware Quick-Start
3
Software
3.1
DRV8762-Q1 EVM GUI Software
3.2
4x PWM Mode
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
References
Features
8V to 85V maximum operation with support for 12V to 48V applications
100% duty cycle PWM control, with 224mA/448mA peak gate drive
32 configurable IDRIVE steps for fine slew rate tuning
Three integrated CSAs with low input offset drift
3.3V and 5V on-board LDOs.