Product details

PGA/VGA PGA Number of channels 1 Vs (min) (V) 9 Vs (max) (V) 36 Input type Differential Output type Differential Input offset drift (±) (typ) (µV/°C) 0.3 Interface type GPIO BW at Acl (MHz) 8 Acl, min spec gain (V/V) 0.5 Gain (max) (dB) 100 Architecture Bipolar Features Fully Differential, Overvoltage protection, Super-beta Vos (offset voltage at 25°C) (typ) (mV) 0.05 Input voltage noise (typ) (µV√Hz) 0.034 Slew rate (typ) (V/µs) 35 Iq per channel (typ) (mA) 5.2 Gain error (typ) (%) 0.01 Gain drift (max) (ppm/°C) 2 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA PGA Number of channels 1 Vs (min) (V) 9 Vs (max) (V) 36 Input type Differential Output type Differential Input offset drift (±) (typ) (µV/°C) 0.3 Interface type GPIO BW at Acl (MHz) 8 Acl, min spec gain (V/V) 0.5 Gain (max) (dB) 100 Architecture Bipolar Features Fully Differential, Overvoltage protection, Super-beta Vos (offset voltage at 25°C) (typ) (mV) 0.05 Input voltage noise (typ) (µV√Hz) 0.034 Slew rate (typ) (V/µs) 35 Iq per channel (typ) (mA) 5.2 Gain error (typ) (%) 0.01 Gain drift (max) (ppm/°C) 2 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Eight pin-programmable decade (scope) gains
    • G (V/V) = ½, 1, 2, 5, 10, 20, 50, and 100
  • Fully differential outputs
  • Output common-mode control
  • Low gain error drift: ±2ppm/°C (maximum)
  • Faster signal processing:
    • Wide bandwidth: 6.2MHz (G < 10), 2.4MHz (G = 50, 100)
    • High slew rate: 45V/µs at all gains
    • Settling time: 750ns to 0.01% (G < 20)
    • Input stage noise: 8.8nV/√Hz at G > 10V/V
    • Filter option to achieve better SNR
  • Input overvoltage protection to ±40V beyond supplies
  • Input-stage supply range:
    • Single supply: 9V to 36V
    • Dual supply: ±4.5V to ±18V
  • Independent output power-supply pins
  • Output-stage supply range:
    • Single supply: 4.5V to 36V
    • Dual supply: ±2.25V to ±18V
  • Specified temperature range: ­–40°C to +125°C
  • Small package: 3mm × 3mm VQFN
  • Eight pin-programmable decade (scope) gains
    • G (V/V) = ½, 1, 2, 5, 10, 20, 50, and 100
  • Fully differential outputs
  • Output common-mode control
  • Low gain error drift: ±2ppm/°C (maximum)
  • Faster signal processing:
    • Wide bandwidth: 6.2MHz (G < 10), 2.4MHz (G = 50, 100)
    • High slew rate: 45V/µs at all gains
    • Settling time: 750ns to 0.01% (G < 20)
    • Input stage noise: 8.8nV/√Hz at G > 10V/V
    • Filter option to achieve better SNR
  • Input overvoltage protection to ±40V beyond supplies
  • Input-stage supply range:
    • Single supply: 9V to 36V
    • Dual supply: ±4.5V to ±18V
  • Independent output power-supply pins
  • Output-stage supply range:
    • Single supply: 4.5V to 36V
    • Dual supply: ±2.25V to ±18V
  • Specified temperature range: ­–40°C to +125°C
  • Small package: 3mm × 3mm VQFN

The PGA854 is a wide-bandwidth, high-voltage, low-noise programmable gain instrumentation amplifier with differential output. The PGA854 is equipped with eight decade (scope) gain settings, from an attenuating gain of 0.5V/V to a maximum of 100V/V. Gain is set using three digital gain selection pins.

The PGA854 architecture is optimized to drive inputs of high-resolution, precision analog-to-digital converters (ADCs) with sampling rates up to 1MSPS without the need for an additional ADC driver. The output-stage power supplies are decoupled from the input stage to protect the ADC or downstream devices against overdrive damage.

The super-beta input transistors offer an impressively low input bias current, which in turn provides a very low input current noise density of 0.3pA/√Hz, making the PGA854 a versatile choice for virtually any sensor type. The low-noise current-feedback front-end architecture offers exceptional gain flatness even at high frequencies, making the PGA854 an excellent high-impedance sensor readout device. Integrated protection circuitry on the input pins handles overvoltages of up to ±40V beyond the power-supply voltages.

The PGA854 is a wide-bandwidth, high-voltage, low-noise programmable gain instrumentation amplifier with differential output. The PGA854 is equipped with eight decade (scope) gain settings, from an attenuating gain of 0.5V/V to a maximum of 100V/V. Gain is set using three digital gain selection pins.

The PGA854 architecture is optimized to drive inputs of high-resolution, precision analog-to-digital converters (ADCs) with sampling rates up to 1MSPS without the need for an additional ADC driver. The output-stage power supplies are decoupled from the input stage to protect the ADC or downstream devices against overdrive damage.

The super-beta input transistors offer an impressively low input bias current, which in turn provides a very low input current noise density of 0.3pA/√Hz, making the PGA854 a versatile choice for virtually any sensor type. The low-noise current-feedback front-end architecture offers exceptional gain flatness even at high frequencies, making the PGA854 an excellent high-impedance sensor readout device. Integrated protection circuitry on the input pins handles overvoltages of up to ±40V beyond the power-supply voltages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW PGA848 ACTIVE Low-noise wide-bandwidth precision programmable-gain amplifier Single-ended version
PGA849 ACTIVE Low-noise wide-bandwidth precision programmable-gain amplifier Single-ended output alternative with binary gain options (0.125 to 16 V/V)
PGA855 ACTIVE Low-noise, wide-bandwidth, fully-differential-output programmable-gain instrumentation amplifier Drop-in alternative featuring binary gain range (0.125 to 16 V/V)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PGA854 Low-Noise, Wide-Bandwidth, Decade Gain, Precision Programmable Gain Instrumentation Amplifier datasheet (Rev. A) PDF | HTML Dec 5, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA854EVM — PGA854 evaluation module

The PGA854 evaluation module (PGA854EVM) is a development platform for evaluating the PGA854, a precision, low-noise, high-bandwidth programmable gain instrumentation amplifier (PGIA) with fully differential outputs. The PGA854 is equipped with eight decade (scope) gain settings, from an (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

PGA854 PSpice Model

SBOMCU5.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

PGA854 TINA-TI Reference Design

SBOMCS8 (45 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

PGA854 TINA-TI SPICE Model

SBOMCS9.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos