SLVUDG6 November   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Block Diagram
    2. 2.2 PCB Handling Recommendations
    3. 2.3 Power Connections
    4. 2.4 Connectors
      1. 2.4.1 Primary Radar Connector (J18)
      2. 2.4.2 Secondary Radar Connector (J23)
      3. 2.4.3 USB Connectors (J16_1, J17_1, J16_2, J17_2)
      4. 2.4.4 Debug Connectors (J6_1, J6_2)
    5. 2.5 Antenna
    6. 2.6 PC Connection
    7. 2.7 Jumpers, Switches, and LEDs
      1. 2.7.1 Switches (SW1_1, SW1_2)
      2. 2.7.2 Jumpers
      3. 2.7.3 LEDs
    8. 2.8 Push Buttons (SW2, SW3)
  8. 3Tools and Software
  9. 4Hardware Design Files
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Revision History

Device Information

The AWR2188 device is an integrated FMCW transceiver capable of operation in the 76GHz to 81GHz band. The device enables unprecedented levels of integration in an extremely small form factor.

The AWR2188 device is a self-contained FMCW transceiver single-chip device that simplifies the implementation of Automotive Radar sensors in the band of 76GHz to 81GHz. The device is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 8TX, 8RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform device including reference hardware design, software drivers, sample configurations, API guide, and user documentation.