SLVUDG6 November 2025
The AWR2188EVM contains two switches, SW1_1 and SW1_2, which are used to configure the primary and secondary radar control paths respectively. For typical operation with the DCA2000EVM, set all switches on SW1_1 and SW1_2 to the OFF position.
|
Reference |
Usage |
Comments |
Image |
|---|---|---|---|
SW1_1.1 | RS232, PMIC_CLKOUT, and MCU_CLKOUT Mux | Set to the OFF position to enable the MSS_RS232, MSS_UARTB_TX, and BSS_UARTA_TX signal path. Set to the ON position to enable the MSS_UARTB, BSS_UARTA, PMIC_CLKOUT, and MCU_CLKOUT signal path. | ![]() |
| SW1_1.2 | MSS and BSS UARTs | Set to the OFF position to bring the MSS_UARTA, MSS_UARTB_TX, and BSS_UARTA_TX signals to the primary radar connector (J18). Set to the ON position to bring the MSS_UARTA, MSS_UARTB_TX, and BSS_UARTA_TX signals to the onboard FTDI and XDS110. | |
| SW1_1.3 | MSS_RS232 and MSS_UARTA | Set to the OFF position to bring the RS232 signals to the primary radar connector (J18). Set to the ON position to bring the MSS_UARTA signals to MUX U12 input (controlled by SW1_1.2). | |
| SW1_1.4 | JTAG | Set to the OFF position to bring JTAG to the primary radar connector (J18). Set to the ON position to bring the JTAG to the onboard XDS110. | |
| SW1_1.5 | MSS_McSPIA | Set to the OFF position to bring the MSS_McSPIA interface to the primary radar connector (J18). Set to the ON position to bring the MSS_McSPIA interface to the onboard FTDI. | |
| SW1_1.6 | MSS_I2C | Set to the OFF position to bring the MSS_I2C interface to the primary radar connector (J18). Set to the ON position to bring the MSS_I2C interface to the onboard FTDI. | |
| SW1_1.7 | SOP | Set to the OFF position to bring the SOP interface to the primary radar connector (J18). Set to the ON position to bring the SOP interface to the onboard FTDI. | |
| SW1_1.8 | SPI/I2C Selection | Set to the OFF position for SPI mode. Set to the ON position for I2C mode. |
Reference | Usage | Comments | Image |
SW1_2.1 | RS232, PMIC_CLKOUT, and MCU_CLKOUT Mux | Set to the OFF position to enable the MSS_RS232, MSS_UARTB_TX, and BSS_UARTA_TX signal path. Set to the ON position to enable the MSS_UARTB, BSS_UARTA, PMIC_CLKOUT, and MCU_CLKOUT signal path. | ![]() |
| SW1_2.2 | MSS and BSS UARTs | Set to the OFF position to bring the MSS_UARTA, MSS_UARTB_TX, and BSS_UARTA_TX signals to the primary radar connector (J18). Set to the ON position to bring the MSS_UARTA, MSS_UARTB_TX, and BSS_UARTA_TX signals to the onboard FTDI and XDS110. | |
| SW1_2.3 | MSS_RS232 and MSS_UARTA | Set to the OFF position to bring the RS232 signals to the primary radar connector (J18). Set to the ON position to bring the MSS_UARTA signals to MUX U12 input (controlled by SW1_1.2). | |
| SW1_2.4 | JTAG | Set to the OFF position to bring JTAG to the primary radar connector (J18). Set to the ON position to bring the JTAG to the onboard XDS110. | |
| SW1_2.5 | MSS_McSPIA | Set to the OFF position to bring the MSS_McSPIA interface to the primary radar connector (J18). Set to the ON position to bring the MSS_McSPIA interface to the onboard FTDI. | |
| SW1_2.6 | MSS_I2C | Set to the OFF position to bring the MSS_I2C interface to the primary radar connector (J18). Set to the ON position to bring the MSS_I2C interface to the onboard FTDI. | |
| SW1_2.7 | SOP | Set to the OFF position to bring the SOP interface to the primary radar connector (J18). Set to the ON position to bring the SOP interface to the onboard FTDI. | |
| SW1_2.8 | SPI/I2C Selection | Set to the OFF position for SPI mode. Set to the ON position for I2C mode. |