SLVUDG6 November 2025
The AWR2188 is an FMCW transceiver with the following key specifications.
Parameter | Specification |
|---|---|
FMCW Transceiver | Integrated PLL, transmitter, receiver, baseband, and ADC |
Bandwidth | 76-81GHz operation with up to 4.5GHz continuous chirp bandwidth |
Number of Transmitters (per device) | 8 |
| Number of Receivers(per device) | 8 |
TX Power | 13.5dBm |
Noise Figure | 11dB |
Phase noise @ 1MHz | -96dBc/Hz (76GHz to 81GHz) |