SLVUDG8 December 2025
The EVM has an optional reference buffer footprint to allow the reference pin to be biased to different voltage potential. Header J14 allows flexibility for the reference circuitry to drive the reference pin (REF) to either ground or an external reference buffer circuitry. Information on the different configuration options are shown in Table 2-3. By default, this circuit is left unpopulated and the headers set up the device REF pin to be grounded.
| Setting | Description |
|---|---|
| REF to GND | REF is connected to GND. |
| REF to OPA | REF is connected to the output of reference buffer. |
To control the REF voltage externally, do not populate the REF circuitry, set J14 REF to OPA, and connect the external voltage to the OPA_OUT test point.
For options on how to supply power to the reference buffer circuit, see Section 2.1.
The OPA191 is selected for the reference buffer (U2) in the schematic. Most single channel operational amplifier in SOT-23 (DDF) package can be used as an alternative when using the reference circuit.