SLVUDI2 September 2025
At the heart of the TPS65214 are three high-performance buck converters designed to deliver clean, stable power with minimal losses. The primary converter supplies up to 2A with precision voltage control from 0.6V to 3.4V, while two additional 1A converters provide flexible power options for various system components. This configuration enables BeagleBone Green Eco to efficiently power core processors, memory, and peripheral systems from a single source.
These converters feature an intelligent power management system that automatically transitions between forced-PWM mode for noise-sensitive applications and pulse-frequency-modulation (PFM) for light-load efficiency. Operating at a 2.3MHz switching frequency, the converters maintain stable output while requiring minimal external components - typically just a 470nH inductor and output capacitance starting at just 10μF.
For analog and sensitive components, the PMIC includes two low-dropout regulators offering 300mA and 500mA capacity with voltage ranges from 0.6V to 3.3V. These regulators can be configured either as traditional LDOs for minimal noise or as load switches for maximum efficiency, providing the flexibility to optimize between performance and power consumption based on application requirements.