SLVUDI2 September 2025
BeagleBone Green Eco incorporates a 16GB Kingston EMMC16G-WW28 eMMC storage device, providing non-volatile memory for the operating system and user data. The eMMC connects to the AM335x processor through an 8-bit data bus and operates at speeds up to 52MHz in high-speed mode.
This embedded storage serves as the primary boot device and storage medium for the board, holding the operating system, application software, and user files. The eMMC interface uses a direct connection scheme with command, clock, and data lines routed to the processor with series resistors to control signal integrity at higher transfer speeds.
The eMMC storage is powered by the 3.3V supply rail and includes a comprehensive decoupling capacitor network to provide stable operation during intensive read and write operations. A hardware reset signal allows the processor to initialize the eMMC device during boot sequences, with a pullup resistor maintaining a known state during power-up.
The eMMC appears to the operating system as a standard block storage device, similar to a hard drive or SSD. This enables developers to use standard file systems and storage access methods without specific knowledge of the underlying storage technology. For users requiring additional storage space, the board also supports microSD cards through a dedicated connector.
The use of eMMC technology provides several advantages over raw NAND flash, including built-in wear leveling, bad block management, and error correction, resulting in improved reliability and longer service life for the storage system.
Figure 2-8 eMMC Flash Interface Block
Diagram