SLVUDI2 September   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Board Overview
    2. 2.2 Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Memory and Storage
      3. 2.2.3 Interface and Peripherals
      4. 2.2.4 Expansion Connectors and Expansion Headers to Support Application-Specific Capes
    3. 2.3 Power Requirements
      1. 2.3.1 Integrated Power Architecture
      2. 2.3.2 Advanced Power Management Features
    4. 2.4 Header Information
      1. 2.4.1 Cape Expansion Headers
      2. 2.4.2 65 Possible Digital I/Os
      3. 2.4.3 PWMs and Timers
      4. 2.4.4 Analog Inputs
      5. 2.4.5 UART
      6. 2.4.6 I2C
      7. 2.4.7 SPI
    5. 2.5 Detailed Hardware Design
      1. 2.5.1 USB Interface
        1. 2.5.1.1 USB 2.0 Type-A Interface
        2. 2.5.1.2 USB 2.0 Type-C® Interface
      2. 2.5.2 Ethernet Interface
      3. 2.5.3 Power Supply Interface
      4. 2.5.4 DDR3L SDRAM Interface
      5. 2.5.5 eMMC Flash Interface
      6. 2.5.6 Micro SD Card Slot Interface
      7. 2.5.7 Grove Connector Interfaces
        1. 2.5.7.1 Grove I2C Interface (J4)
        2. 2.5.7.2 Grove UART Interface (J5)
  8. 3Hardware Design Files
    1. 3.1 Schematics, PCB Layout and BOM
  9. 4Compliance Information
    1. 4.1 Compliance – FCC Requirement
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks
    3. 5.3 Brand Uses Approval
  11. 6Related Documentation

USB 2.0 Type-A Interface

BeagleBone Green Eco features a USB 2.0 Type-A Host port that allows connection of various USB peripherals. USB 2.0 data lines DP and DM from the Type-A connector are connected to the USB1 interface of the AM335x SoC to provide USB high-speed and USB full-speed communication. The port supports data rates up to 480Mbps.

The Type-A connector can provide 5V power to connected USB devices. A current-limiting circuit protects the board from excessive current draw from peripherals.

BEAGL-BONE-GRN-ECO USB 2.0 Type-A Interface Block Diagram Figure 2-3 USB 2.0 Type-A Interface Block Diagram