SLVUDK5 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Setup
      1. 2.1.1 System and Equipment Requirements
      2. 2.1.2 Connector Description
      3. 2.1.3 Input and Output Connection
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks

Features

  • Wide input voltage: 4.5V to 65V
  • Integrated 5.2A and 150mΩ MOSFET
  • High precision power FET dimming
  • Switching frequency 100kHz to 2.2MHz
  • Full protection features