SLVUDK5 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Setup
      1. 2.1.1 System and Equipment Requirements
      2. 2.1.2 Connector Description
      3. 2.1.3 Input and Output Connection
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks

Bill of Materials

Table 3-1 shows the bill of materials for LP8868ZQ1EVM.

Table 3-1 LP8868ZQ1EVM Bill of Materials
DesignatorQty.ValueDescriptionPackagePart NumberManufacturer
C1, C2 2 4.7uF CAP, CERM, 4.7µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 1206 CGA5L3X7R1H475K160AE TDK
C3, C4, C9, C10, C11, C13, C14, C15, C16 9 10uF CAP, CERM, 10µF, 75V,+/- 20%, X7R, AEC-Q200 Grade 1, 1210 1210 CGA6P1X7R1N106M250AC TDK
C5 1 1nF 1000pF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) 0603 C0603X102K5RAC7867 KEMET
C8 1 33uF CAP, AL, 33µF, 100V, +/- 20%, 1ohm, AEC-Q200 Grade 1, SMD Dia 10mm EEE-TG2A330P Panasonic
C12, C21 2 0.1uF CAP, CERM, 0.1uF, 100V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 0603 CGA3E3X7S2A104K080AB TDK
C18 1 1uF CAP, CERM, 1uF, 10V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 LMK107B7105KAHT Taiyo Yuden
C19 1 0.01uF CAP, CERM, 0.01uF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 0603 CGA3E2C0G1H103J080AA TDK
D1 1 40V Diode, Schottky, 40V, 5A, AEC-Q101, SOD-128 SOD-128 PMEG4050EP,115 Nexperia
D2 1 Super Red LED, Super Red, SMD 2.2x1.3x1.4mm VLMS20J2L1-GS08 Vishay-Semiconductor
FB1 1 50 ohm Ferrite Bead, 50ohm at 100MHz, 12A, 1206 1206 BLM31SN500SZ1L MuRata
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1 1 Terminal Block, 5.08mm, 2x1, TH Terminal Block, 5.08mm, 2x1, TH 039544-3002 Molex
J2, J3 2 Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
L1 1 2.2uH Inductor, Shielded, Powdered Iron, 2.2uH, 10.5A, 0.0137ohm, SMD 322x158x322mil IHLP3232DZER2R2M01 Vishay-Dale
L2 1 9uH Coupled inductor, 9uH, 10A, 0.0036ohm, SMD 12.9x6.6mm PLT10HH501100PNL MuRata
L3 1 10uH Inductor, Shielded, Powdered Iron, 10uH, 6.8A, 0.0365ohm, SMD IHLP-4040DZ IHLP4040DZER100M01 Vishay-Dale
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1, R2 2 0 RES, 0, 1%, 0.75W, AEC-Q200 Grade 0, 1210 1210 CRCW12100000Z0EAHP Vishay-Dale
R3 1 0.068 RES, 0.068, 1%, 2W, 2512 2512 CSRN2512FK68L0 Stackpole Electronics Inc
R4, R6, R10, R11, R12 5 10k RES, 10k, 5%, 0.125W, AEC-Q200 Grade 0, 0805 0805 CRCW080510K0JNEA Vishay-Dale
R5 1 5.10k RES, 5.10k, 0.1%, 0.125W, 0805 0805 RG2012P-512-B-T5 Susumu Co Ltd
R7 1 59.0k RES, 59.0 k, 1%, 0.125W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF5902V Panasonic
R8 1 825 RES, 825, 1%, 0.1W, AEC-Q200 Grade 0, 0603 0603 CRCW0603825RFKEA Vishay-Dale
R9 1 60.4k RES, 60.4k, 1%, 0.125W, AEC-Q200 Grade 0, 0805 0805 CRCW080560K4FKEA Vishay-Dale
R13 1 0 RES, 0, 5%, 0.125W, AEC-Q200 Grade 0, 0805 0805 CRCW08050000Z0EA Vishay-Dale
R14 1 100 RES, 100, 0.01%, 0.125W, 0805 0805 RNCF0805TKY100R Stackpole Electronics Inc
SH-J1, SH-J2 2 1x2 Shunt, 100mil, Flash Gold, Black Closed Top 100mil Shunt SPC02SYAN Sullins Connector Solutions
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9 9 Terminal, Turret, TH, Double Keystone1593-2 1593-2 Keystone
U1 1 Automotive 65V 4A Buck LED Driver with Inductive Fast Dimming VSON14 LP8868ZQDMTRQ1 Texas Instruments