SLVUDK5 November 2025
| Reference Designator | Function |
|---|---|
| J1 | Connector for LED+ and LED- |
| J2 | ADIM/HD optional connection to VLDO or GND |
| J3 | PWM/EN optional connection to VLDO or GND |
| TP1 | Power connection with EMI filter |
| TP2 | GND connection with EMI filter |
| TP3 | GND connection without EMI filter |
| TP4 | Test point of the LED+ |
| TP5 | Power connection without EMI filter |
| TP6 | Test point of the LED- |
| TP7 | FAULT test point |
| TP8 | ADIM/HD signal input |
| TP9 | PWM/EN signal input |