SLVUDK5 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Setup
      1. 2.1.1 System and Equipment Requirements
      2. 2.1.2 Connector Description
      3. 2.1.3 Input and Output Connection
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks

Specification

The LP8868ZQ1EVM is intended to provide basic functional evaluation of the device. Changing the jumpers J2 and J3 helps achieve the four different dimming mode. The board is designed as 3A output current with 2.4V LED- undervoltage protection threshold. Limited by the capacitor voltage rating, the input voltage and the voltage across the LED load (from LED+ to LED-) must be lower than 50V.