SLVUDK8 October 2026 DLP3940S-Q1
The PCB materials and most of the PCB components are rated to operate between –40°C to 105°C, including the DLP3940S-Q1, the DLPC231S-Q1, and the TPS99002S-Q1.
Some components on board, such as switches, connectors, and indicator LEDs, do not meet this temperature rating. The specifications for EVM components which are not rated between –40°C to 105°C are listed in Table 1-2. Refer to the EVM bill of materials to review the temperature specifications of all components used in the EVM design.
| Board | Reference | Part Number | Manufacturer | Description | Temperature Minimum (°C) | Temperature Maximum (°C) |
|---|---|---|---|---|---|---|
| Controller | D3, D5 | SML-LX1206GC-TR | Lite-On® | LED, GREEN 0805 | –55 | 85 |
| Controller | D2, D4, D6, D8 | SML-LX1206GC-TR | Lumex® | LED, GREEN 1206 | -40 | 85 |
| Controller | D7 | LTST-C171KRKT | Lite-On | LED, RED 0805 | -40 | 85 |
| Controller | J4 | 2086588131 | Molex® | CONN MICRO HDMI RIGHT ANGLE | -20 | 85 |
| Controller | J14 | 1734346-1 | TE Connectivity | CONN USB TYPE B RIGHT ANGLE | -50 | 85 |
| Controller | SW16, SW17, SW18, SW19 | CVS-01TB | Copal Electronics Inc | SWITCH DIP SLIDE 1-POS 1mm 6V | –40 | 85 |
| Controller | SW6 | GT12MSABETR | ITT C&K | SWITCH TOGGLE SPST RIGHT ANGLE | -30 | 85 |
| Controller | U28 | SN74AVC4T774PWR | Texas Instruments | DUAL SUPPLY TRANSCEIVER | -40 | 85 |
| Controller | U501 | TFP401AIPZPRQ1 | Texas Instruments | IC PANELBUS DVI RCVR 100-HTQFP | –40 | 85 |
| Controller | U10 | AT34C02D-MAHM-T | Microchip | EEPROM MEMORY 2 Kb | -40 | 85 |
| Controller | U3, U4, U14, U16, U17, U19, U25, U27 | PCMF2HDMI2SZ | Nexperia | COMMON MODE CHOKE 4LN SMD ESD | –40 | 85 |
| LED Driver | J2 | PJ-082BH | CUI Inc | CONN PWR JACK 2.5×5.5mm SOLDER | –25 | 85 |
The 3940SQ1EVM is not a production design and is intended for evaluation only.