SLVUDK8 October 2026 DLP3940S-Q1
The DLP3940SQ1 evaluation module (EVM) is a complete electronic subsystem designed to control the DLP3940S-Q1, DLPC231S-Q1, and TPS99002S-Q1 devices, which support RGB display applications such as augmented reality head-up displays.
There are no optical elements provided with this EVM, except for the DMD. Expect that this EVM is procured to mount to a custom-designed picture generation unit (PGU) or projector.