SLVUDK9 November 2025
| J1, Pin 1 and 2 – VIN | Positive input voltage connection from the input supply for the EVM |
| J1, Pin 3 and 4 – S+/S– | Input voltage sense connections, measure the input voltage at this point |
| J1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM |
| J2, Pin 1 and 2 – VOUT | Positive output voltage connection |
| J2, Pin 3 and 4 – S+/S– | Output voltage sense connections, measure the output voltage at this point |
| J2, Pin 5 and 6 – GND | Output return connection |
| JP2– VSET |
A resistor to GND on this pin defines the target output voltage value of the converter. This pin can also be directly connected to AGND or VIN. Connect this pin to AGND if not used |
| JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
| JP3 – PG Pullup Voltage | PG pin pullup voltage jumper. Place the supplied jumper on JP2 to connect the PG pin pullup resistor to the output voltage. Alternatively, the jumper can be removed and a different voltage can be supplied on pin 5 to pull up the PG pin to a different level. This externally applied voltage must remain below 5.5 V. |