SLVUDK9 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Device Information

The PCB for this EVM is designed to accommodate I2C version of IC TPS62A204Q.

  • Default output voltage of IC on board is 0.75V. Other voltages can be set using I2C interface.
  • Additional input and output capacitors can be added on C4, C5, C8 or C9.
  • On the EVM, desired output voltage, mode, soft start time, spread spectrum and switching frequency can be adjusted by communicating with device through I2C interface.
  • There are 16 compensating settings available for this device TPS62A2I4Q. Any of the available compensation can be selected though I2C interface.