SLVUDK9 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Bill of Materials (BOM)

Table 3-1 lists the bill of materials for this EVM.

Table 3-1 TPS62A2I4QEVM-156 Bill of Materials
QuantityRef DesValueDescriptionSizePart NumberMFR
TPS62A2I4QEVM-156
1C322uFCapacitor, Ceramic, 10 V, X7R, ±20%0805GRM21BZ71A226ME15LMurata
1C10,C1122uFCapacitor, Ceramic, 10 V, X7R, ±20%1206GCM31CR71A226KE02LMurata
0C6100uFCapacitor, Tantalum Polymer, 20 V, ±20%7.3×4.3mmC0402C104K4RACAUTOKemet
1C70.1uFCapacitor, Ceramic, 16V, X7R, ±10%0402C0402C104K4RACAUTO

Kemet

1

C1

470pFCapacitor, Ceramic, 50 V, ±10%

0402

CGA2B2X7R1H471K050BA

TDK
1L10.47uHInductor, Shielded, 14.2A, 0.0039Ω4040 metricXGL4030-471MECCoilcraft
1R5,R62kResistor, Chip, 0.1 W, 1%0402StdStd
1R41MegResistor, Chip, 0.063 W, 1%0402StdStd
1R3100kResistor, Chip, 0.0625 W, 1%0402StdStd
1R10Resistor, Chip0402StdStd
1U1TPS62A2I4AQWRZXRQ1IC, 6-V, 4-A I2C Step-Down Converter with Fast Transient Response2.1 × 2.1 mmTPS62A2I4AQWRZXRQ1TI