SLVUDK9 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Specification

Table 1-2 Performance Specification Summary
Specification Test Conditions MIN TYP MAX Unit
Input voltage 2.75 6 V
Output voltage 0.75 V
Output current TPS62A2I4QEVM-156 0 4 A