SLVUDM2
October 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Quick Setup – Motor Run Mode
2.2
Quick Setup – OTP Programming Mode
2.3
Hardware Overview
2.3.1
Motor PCB connection to MC121EVM
2.3.2
External Analog Speed Input
2.3.3
Onboard 12V Boost Circuit
2.4
MSP430FR2355 Microcontroller
3
Software
3.1
EVM Firmware
3.2
GUI Installation
3.3
Getting Started With Motorstudio for MC121
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
Trademarks
2.3
Hardware Overview
Figure 2-3
Hardware Overview for MC121EVM